Live Chat
Catalog navigation
CAD model selection
HELP_VARIABLE
Company
Rollenbau
Description
Plate Ball Bearings
Bill of material
198 ZPK
ORDERNO
Article-number
198 ZPK
LC
Load capacity
600 mm
H
Overall height H
26.0 mm
TP
Dimension of top plate
138x109 mm
HS
Hole spacing
105x80 mm
HD
Hole-Ø
11.0 mm
Preview - Generation
Preview
Quotation
3D
Dimension
2D
The preview does not represent the part configuration anymore.You have to generate a new preview.

Location of catalog vendor
Select a country to see the local offices